37.8.6 Synchronization Busy
Name: | SYNCBUSY |
Offset: | 0x18 |
Reset: | 0x0000 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RXDATA | TXDATA | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXEN | TXEN | CKEN1 | CKEN0 | ENABLE | SWRST | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 9 – RXDATA Rx Data Synchronization Status
This bit is cleared when the synchronization of Rx DATA Holding register (RXDATA) between the clock domains is complete.
This bit is set when the synchronization of Rx DATA Holding register (RXDATA) between the clock domains is started.
Bit 8 – TXDATA Tx Data Synchronization Status
This bit is cleared when the synchronization of Tx DATA Holding register (TXDATA) between the clock domains is complete.
This bit is set when the synchronization of Tx DATA Holding register (TXDATA) between the clock domains is started.
Bit 5 – RXEN Rx Serializer Enable Synchronization Status
This bit is cleared when the synchronization of CTRLA.RXEN bit between the clock domains is complete.
This bit is set when the synchronization of CTRLA.RXEN bit between the clock domains is started.
Bit 4 – TXEN Tx Serializer Enable Synchronization Status
This bit is cleared when the synchronization of CTRLA.TXEN bit between the clock domains is complete.
This bit is set when the synchronization of CTRLA.TXEN bit between the clock domains is started.
Bits 2, 3 – CKEN Clock Unit x Enable Synchronization Status [x=1..0]
Bit CKENx is cleared when the synchronization of CTRLA.CKENx bit between the clock domains is complete.
Bit CKENx is set when the synchronization of CTRLA.CKENx bit between the clock domains is started.
Bit 1 – ENABLE Enable Synchronization Status
This bit is cleared when the synchronization of CTRLA.ENABLE bit between the clock domains is complete.
This bit is set when the synchronization of CTRLA.ENABLE bit between the clock domains is started.
Bit 0 – SWRST Software Reset Synchronization Status
This bit is cleared when the synchronization of CTRLA.SWRST bit between the clock domains is complete.
This bit is set when the synchronization of CTRLA.SWRST bit between the clock domains is started.