24.6 Register Summary

Refer to the Registers Description section for more details on register properties and access permissions.

OffsetNameBit Pos.76543210
0x00CTRLA7:0ALWAYSONRUNSTDBY   WENENABLE 
0x01CONFIG7:0WINDOW[3:0]PER[3:0]
0x02EWCTRL7:0    EWOFFSET[3:0]

0x03

Reserved         
0x04INTENCLR7:0       EW
0x05INTENSET7:0       EW
0x06INTFLAG7:0       EW

0x07

Reserved         
0x08SYNCBUSY31:24        
23:16        
15:8        
7:0  CLEARALWAYSONRUNSTDBYWENENABLE 
0x0CCLEAR7:0CLEAR[7:0]