24.6.7 Synchronization Busy
Name: | SYNCBUSY |
Offset: | 0x08 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLEAR | ALWAYSON | RUNSTDBY | WEN | ENABLE | |||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 5 – CLEAR Clear Synchronization Busy
Value | Description |
---|---|
0 | Write synchronization of the CLEAR register is complete. |
1 | Write synchronization of the CLEAR register is ongoing. |
Bit 4 – ALWAYSON Always-On Synchronization Busy
Value | Description |
---|---|
0 | Write synchronization of the CTRLA.ALWAYSON bit is complete. |
1 | Write synchronization of the CTRLA.ALWAYSON bit is ongoing. |
Bit 3 – RUNSTDBY Run-In-Standby Synchronization Busy
Value | Description |
---|---|
0 | Write synchronization of the CTRLA.RUNSTDBY bit is complete. |
1 | Write synchronization of the CTRLA.RUNSTDBY bit is ongoing. |
Bit 2 – WEN Window Enable Synchronization Busy
Value | Description |
---|---|
0 | Write synchronization of the CTRLA.WEN bit is complete. |
1 | Write synchronization of the CTRLA.WEN bit is ongoing. |
Bit 1 – ENABLE Enable Synchronization Busy
Value | Description |
---|---|
0 | Write synchronization of the CTRLA.ENABLE bit is complete. |
1 | Write synchronization of the CTRLA.ENABLE bit is ongoing. |