16.9.1 CoreSight Identification
A system-level Arm® CoreSight™ ROM table is present in the device to identify the vendor and the chip identification method. Its address is provided in the MEM-AP BASE register inside the Arm Debug Access Port. The CoreSight ROM implements a 64-bit conceptual ID composed as follows from the PID0 to PID7 CoreSight ROM Table registers:
Field | Size | Description | Location |
---|---|---|---|
JEP-106 CC code | 4 | Continuation code: 0x0 | PID4 |
JEP-106 ID code | 7 | Device ID: 0x1F | PID1+PID2 |
4KB count | 4 | Indicates that the CoreSight component is a ROM: 0x0 | PID4 |
RevAnd | 4 | Not used; read as 0 | PID3 |
CUSMOD | 4 | Not used; read as 0 | PID3 |
PARTNUM | 12 | Contains 0xCD0 to indicate that DSU is present | PID0+PID1 |
REVISION | 4 | DSU revision (starts at 0x0 and increments by 1 at both major and minor revisions). Identifies DSU identification method variants. If 0x0, this indicates that device identification can be completed by reading the Device Identification register (DID) | PID2 |
For more information, refer to the Arm Debug Interface Version 5 Architecture Specification.