32.6.8 Channel n Control
This register allows the user to configure channel n. To write to this register, do a single, 32-bit write of all the configuration data.
| Name: | CHANNELn |
| Offset: | 0x20 + n*0x08 [n=0..11] |
| Reset: | 0x00008000 (CHANNEL0-7), 0x00000000 (CHANNEL8-11) |
| Property: | PAC Write-Protection, Mix-Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ONDEMAND | RUNSTDBY | EDGSEL[1:0] | PATH[1:0] | ||||||
| Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |||
| Reset | x | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVGEN[6:0] | |||||||||
| Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 15 – ONDEMAND Generic Clock On Demand
This bit is used to determine whether the generic clock is requested.
This bit has no effect for channels when asynchronous path is selected or for channels with asynchronous support only.
This bit is always read zero for channels with asynchronous support only.
| Value | Description |
|---|---|
| 0 | Generic clock for a channel is always on, if the channel is configured and generic clock source is enabled. |
| 1 | Generic clock is requested on demand while an event is handled |
Bit 14 – RUNSTDBY Run in Standby
This bit is used to define the behavior during Standby Sleep mode, for a resynchronized channel.
This bit has no effect for channels when asynchronous path is selected or for channels with asynchronous support only.
This bit is always read zero for channels with asynchronous support only.
| Value | Description |
|---|---|
| 0 | The channel is disabled in Standby Sleep mode. |
| 1 | The channel is not stopped in Standby Sleep mode and depends on the CHANNEL.ONDEMAND bit. |
Bits 11:10 – EDGSEL[1:0] Edge Detection Selection
These bits set the type of edge detection to be used on the channel.
These bits must be written to zero when using the asynchronous path.
| Value | Name | Description |
|---|---|---|
| 0x0 | NO_EVT_OUTPUT | No event output when using the resynchronized or synchronous path |
| 0x1 | RISING_EDGE | Event detection only on the rising edge of the signal from the event generator |
| 0x2 | FALLING_EDGE | Event detection only on the falling edge of the signal from the event generator |
| 0x3 | BOTH_EDGES | Event detection on rising and falling edges of the signal from the event generator |
Bits 9:8 – PATH[1:0] Path Selection
These bits are used to choose which path will be used by the selected channel.
| Value | Name | Description |
|---|---|---|
| 0x0 | SYNCHRONOUS | Synchronous path |
| 0x1 | RESYNCHRONIZED | Resynchronized path |
| 0x2 | ASYNCHRONOUS | Asynchronous path |
| Other | - | Reserved |
Bits 6:0 – EVGEN[6:0] Event Generator Selection
These bits are used to choose the event generator to connect to the selected channel.
| Value | Event Generator | Description |
|---|---|---|
| 0 (0x00) | NONE | No event generator selected |
| 1 (0x01) | CFD | XOSC clock failure detection (OSCCTRL) |
| 2 (0x02) | CFD | XOSC32K clock failure detection (OSC32KCTRL) |
| 3 (0x03) | BOD33DET | SUPC BOD33 detection |
| 4-11 (0x04-0x0B) | PER0-7 | RTC period |
| 4 (0x04) | ALARM0 | RTC alarm (Clock/Calendar mode) |
| 12-13 (0x0C-0x0D) | CMP0-1 | RTC comparison (COUNT16 and COUNT32 modes) |
| 14 (0x0E) | TAMPER | RTC tamper detection |
| 15 (0x0F) | OVF | RTC overflow |
| 16 (0x10) | PERD | RTC periodic interval daily |
| 17-32 (0x11-0x20) | EXTINT0-15 | EIC external interrupt |
| 33- 40 (0x21-0x28) | CH0-7 | DMAC channel |
| 41 (0x29) | OVF | TC0 overflow |
| 42-43 (0x2A-0x2B) | MC0-1 | TC0 match/compare |
| 44 (0x2C) | OVF | TC1 overflow |
| 45-46 (0x2D-0x2E) | MC0-1 | TC1 match/compare |
| 47 (0x2F) | OVF | TC2 overflow |
| 48-49 (0x30-0x31) | MC0-1 | TC2 match/compare |
| 50 (0x32) | TRG | TCC0 trigger |
| 51 (0x33) | CNT | TCC0 counter |
| 52-55 (0x34-0x37) | MC0-3 | TCC0 match/compare |
| 56 (0x38) | OVF | TCC0 overflow/underflow |
| 57 (0x39) | TRG | TCC1 trigger |
| 58 (0x3A) | CNT | TCC1 counter |
| 59-50 (0x3B-0x3C) | MC0-1 | TCC1 match/compare |
| 61 (0x3D) | OVF | TCC1 overflow/underflow |
| 62 (0x3E) | TRG | TCC2 trigger |
| 63 (0x3F) | CNT | TCC2 counter |
| 64-65 (0x40-0x41) | MC0-1 | TCC2 match/compare |
| 66 (0x42) | OVF | TCC2 overflow/underflow |
| 67 (0x43) | TRG | TCC3 trigger |
| 68 (0x44) | CNT | TCC3 counter |
| 69-72 (0x45-0x48) | MC0-3 | TCC3 match/compare |
| 73 (0x49) | OVF | TCC3 overflow/underflow |
| 74 (0x4A) | RESRDY | ADC resolution ready |
| 75 (0x4B) | WINMON | ADC window monitor |
| 76-79 (0x4C-0x4F) | COMP0-3 | AC comparator |
| 80-81 (0x50-0x51) | WIN0-1 | AC window |
| 82-83 (0x52-0x53) | EMPTY0-1 | DAC empty |
| 84 (0x54) | EOC | PTC end of conversion |
| 85 (0x55) | WCOMP | PTC window comparator |
| 86 (0x56) | DATARDY | TRNG Data Ready |
| 87-90 (0x57-0x5A) | LUT0-3 | CCL LUT output |
| 91 (0x5B) | ERR | PAC access error |
| Value | Event Generator | Description |
|---|---|---|
| 0 (0x00) | NONE | No event generator selected |
| 1 (0x01) | CFD | XOSC clock failure detection |
| (OSCCTRL) | ||
| 2 (0x02) | CFD | XOSC32K clock failure detection |
| (OSC32KCTRL) | ||
| 3 (0x03) | BOD33DET | SUPC BOD33 detection |
| 4-11 (0x04-0x0B) | PER0-7 | RTC period |
| 4 (0x04) | ALARM0 | RTC alarm (Clock/Calendar mode) |
| 12-13 (0x0C-0x0D) | CMP0-1 | RTC comparison (COUNT16 and |
| COUNT32 modes) | ||
| 14 (0x0E) | TAMPER | RTC tamper detection |
| 15 (0x0F) | OVF | RTC overflow |
| 16 (0x10) | PERD | RTC periodic interval daily |
| 17-24 (0x11-0x18) | EXTINT0-7 | EIC external interrupt |
| 25-32 (0x19-0x20) | CH0-7 | DMAC channel |
| 33 (0x21) | OVF | TC0 overflow |
| 34-35 (0x22-0x23) | MC0-1 | TC0 match/compare |
| 36 (0x24) | OVF | TC1 overflow |
| 37-38 (0x25-0x26) | MC0-1 | TC1 match/compare |
| 39 (0x27) | OVF | TC2 overflow |
| 40-41 (0x28-0x29) | MC0-1 | TC2 match/compare |
| 42 (0x2A) | RESRDY | ADC resolution ready |
| 43 (0x2B) | WINMON | ADC window monitor |
| 44-45 (0x2C-0x2D) | COMP0-1 | AC comparator |
| 46 (0x2E) | WIN0 | AC window |
| 47-48 (0x2F-0x30) | EMPTY0-1 | DAC empty |
| 49 (0x31) | EOC | PTC end of conversion |
| 50 (0x32) | WCOMP | PTC window comparator |
| 51 (0x33) | DATARDY | TRNG Data Ready |
| 52-53 (0x34-0x35) | LUT0-1 | CCL LUT output |
| 54 (0x36) | ERR | PAC access error |