32.6.16 Interrupt Flag Status and Clear
Important: This register is only available for PIC32CM LS00/LS60 and has no effect for
PIC32CM LE00.
| Name: | INTFLAG |
| Offset: | 0x1D6 |
| Reset: | 0x0 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NSCHK | |||||||||
| Access | RW/RW/RW | ||||||||
| Reset | 0 |
Bit 0 – NSCHK Non-Secure Check
This flag is set when a bit in NSCHKCHAN is 1 and the corresponding bit in NONSECCHAN is cleared, or when a bit in NSCHKCHAN is 0 and the corresponding bit in NONSECCHAN is set, or when a bit in NSCHKUSER is 1 and the corresponding bit in NONSECUSER is cleared, or when a bit in NSCHKUSER is 0 and the corresponding bit in NONSECUSER is set.
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Non-Secure Check interrupt flag.