21.6.2 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Reserved | Reserved | VCOREPLLRDY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ULPVREFRDY | VCORERDY | VREGRDY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved | Reserved | Reserved | B33SRDY | BOD33DET | BOD33RDY | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 20 – Reserved
Bit 19 – Reserved
Bit 18 – VCOREPLLRDY VDDPLL Voltage Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the VDDPLL Voltage Ready Interrupt Enable bit, which enables the Voltage Regulator PLL Ready interrupt.
| Value | Description |
|---|---|
| 0 | The VDDPLL Voltage Ready interrupt is disabled. |
| 1 | The VDDPLL Voltage Ready interrupt is enabled, and an interrupt request will be generated when the VDDPLL Voltage Ready Interrupt flag is set. |
Bit 11 – ULPVREFRDY Low Power Voltage Reference Ready Interrupt Enable
Writing a '0' to this bit has no effect.
The ULPVREFRDY bit is set on a zero-to-one transition of the Low Power Voltage Reference Ready bit in the Status register (STATUS.ULPVREFRDY).
| Value | Description |
|---|---|
| 0 | The Low Power Voltage Ready interrupt is disabled. |
| 1 | The Low Power Voltage Ready interrupt is enabled and an interrupt request will be generated when the ULPVREFRDY Voltage Interrupt Flag is set. |
Bit 10 – VCORERDY VDDCORE Voltage Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the VDDCORE Voltage Ready Interrupt Enable bit, which enables the VDDCORE Voltage Ready interrupt.
| Value | Description |
|---|---|
| 0 | The VDDCORE Voltage Ready interrupt is disabled. |
| 1 | The VDDCORE Voltage Ready interrupt is enabled and an interrupt request will be generated when the VCORERDY Voltage Interrupt Flag is set. |
Bit 8 – VREGRDY Voltage Regulator Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Voltage Regulator Ready Interrupt Enable bit, which enables the Voltage Regulator Ready interrupt.
| Value | Description |
|---|---|
| 0 | The Voltage Regulator Ready interrupt is disabled. |
| 1 | The Voltage Regulator Ready interrupt is enabled and an interrupt request will be generated when the Voltage Regulator Ready Interrupt Flag is set. |
Bit 5 – Reserved
Bit 4 – Reserved
Bit 3 – Reserved
Bit 2 – B33SRDY BOD33 Synchronization Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BOD33 Synchronization Ready Interrupt Enable bit, which enables the BOD33 Synchronization Ready interrupt.
| Value | Description |
|---|---|
| 0 | The BOD33 Synchronization Ready interrupt is disabled. |
| 1 | The BOD33 Synchronization Ready interrupt is enabled, and an interrupt request will be generated when the BOD33 Synchronization Ready Interrupt flag is set. |
Bit 1 – BOD33DET BOD33 Detection Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BOD33 Detection Interrupt Enable bit, which enables the BOD33 Detection interrupt.
| Value | Description |
|---|---|
| 0 | The BOD33 Detection interrupt is disabled. |
| 1 | The BOD33 Detection interrupt is enabled, and an interrupt request will be generated when the BOD33 Detection Interrupt flag is set. |
Bit 0 – BOD33RDY BOD33 Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the BOD33 Ready Interrupt Enable bit, which enables the BOD33 Ready interrupt.
| Value | Description |
|---|---|
| 0 | The BOD33 Ready interrupt is disabled. |
| 1 | The BOD33 Ready interrupt is enabled, and an interrupt request will be generated when the BOD33 Ready Interrupt flag is set. |