21.6.3 Interrupt Flag Status and Clear
| Name: | INTFLAG |
| Offset: | 0x08 |
| Reset: | x initially determined from NVM User Row after reset |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Reserved | Reserved | VCOREPLLRDY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ULPVREFRDY | VCORERDY | VREGRDY | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved | Reserved | Reserved | B33SRDY | BOD33DET | BOD33RDY | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | x |
Bit 20 – Reserved
Bit 19 – Reserved
Bit 18 – VCOREPLLRDY Voltage Regulator PLL Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the VDDPLL Voltage Ready bit in the Status register (STATUS.VCOREPLLRDY) and will generate an interrupt request if INTENSET.VCOREPLLRDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the VCOREPLLRDY Voltage Ready interrupt flag.
The Voltage Regulator PLL can be enabled.
Bit 11 – ULPVREFRDY Low Power Voltage Reference Ready Interrupt Enable
Writing a '0' to this bit has no effect.
The ULPVREFRDY bit will clear on a zero-to-one transition of the Low Power Voltage Reference Ready bit in the Status register (STATUS.ULPVREFRDY) and will generate an interrupt request if INTENSET.ULPVREFRDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the ULPVREFRDY Voltage Ready interrupt flag.
Bit 10 – VCORERDY VDDCORE Voltage Ready
This flag is cleared by writing a '1 to it.
This flag is set on a zero-to-one transition of the VDDCORE Voltage Ready bit in the Status register (STATUS.VCORERDY) and will generate an interrupt request if INTENSET.VCORERDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the VCORERDY Voltage interrupt flag.
Bit 8 – VREGRDY Voltage Regulator Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the Voltage Regulator Ready bit in the Status register (STATUS.VREGRDY) and will generate an interrupt request if INTENSET.VREGRDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the VREGRDY interrupt flag.
Bit 5 – Reserved
Bit 4 – Reserved
Bit 3 – Reserved
Bit 2 – B33SRDY BOD33 Synchronization Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the BOD33 Synchronization Ready bit in the Status register (STATUS.B33SRDY) and will generate an interrupt request if INTENSET.B33SRDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the BOD33 Synchronization Ready interrupt flag.
Bit 1 – BOD33DET BOD33 Detection
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the BOD33 Detection bit in the Status register (STATUS.BOD33DET) and will generate an interrupt request if INTENSET.BOD33DET=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the BOD33 Detection interrupt flag.
Bit 0 – BOD33RDY BOD33 Ready
This flag is cleared by writing a '1' to it.
This flag is set on a zero-to-one transition of the BOD33 Ready bit in the Status register (STATUS.BOD33RDY) and will generate an interrupt request if INTENSET.BOD33RDY=1.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the BOD33 Ready interrupt flag.
The BOD33 can be enabled.