34.6.2.5.1 Disabling the Transmitter
The transmitter is disabled by writing '0' to the Transmitter Enable bit in the CTRLB register (CTRLB.TXEN). Disabling the transmitter will complete only after any ongoing and pending transmissions are completed, that is, there is no data in the Transmit Shift register and Tx buffer to transmit.