30.6.7 Data Scramble Control
| Name: | DSCC |
| Offset: | 0x00C |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protected, Enable-Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DSCEN | DSCKEY[29:24] | ||||||||
| Access | R/W | W | W | W | W | W | W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DSCKEY[23:16] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DSCKEY[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DSCKEY[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – DSCEN Data Scramble Enable
| Value | Description |
|---|---|
| 0 | TrustRAM is not scrambled. |
| 1 | TrustRAM is scrambled. |