30.6.5 Status
| Name: | STATUS |
| Offset: | 0x007 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DRP | RAMINV | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 1 – DRP Data Remanence Prevention Routine
This bit identifies if the data remanence prevention routine is running.
| Value | Description |
|---|---|
| 0 | The data remanence prevention routine is not running. |
| 1 | The data remanence prevention routine is running. |
Bit 0 – RAMINV RAM Inversion Bit
This bit identifies if the TrustRAM bit values are inverted.
| Value | Description |
|---|---|
| 0 | The TrustRAM physical bit information is normal. |
| 1 | The TrustRAM physical bit information is inverted. |