17.6.1 Principle of Operation
The GCLK module is comprised of up to 8 Generic Clock Generators sourcing up to 35 Peripheral Channels and the Main Clock signal CLK_MAIN.
A clock source selected as input to a Generator can either be used directly, or it can be prescaled in the Generator. A generator output is used by one or more Peripheral Channels to provide a peripheral generic clock signal (GCLK_PERIPH) to the peripherals.