19.6.8 Events
The CFD can generate the following output event:
- Clock Failure Detector (CFD): Generated when the Clock Failure Detector status bit is set in the Status register (STATUS.CLKFAIL). The CFD event is not generated when the Clock Switch Back Enable bit (STATUS.SWBACK) in the Status register is set.