33.6.6 Sleep Mode Operation
The peripheral can operate in any sleep mode where the selected serial clock is running. This clock can be external or generated by the internal baud-rate generator.
The SERCOM interrupts can be used to wake
up the device from sleep modes. Refer to the different SERCOM mode chapters for details: