12.2.1.2 Data Flash
The PIC32CM LS00/LS60 Data Flash can be split in up to two regions:
- The Secure Data Flash region, with a size defined by the DS NVM bit from the NVM User Row (UROW)
- The Non-Secure (NS) Data Flash region
Important: Refer to “Memory and Peripheral Security Configurations”
section for more details on the programming of DS parameter.