22.5.9 Debug Operation
When the CPU is halted in debug mode, the PM continues normal operation. If standby sleep mode is requested by the system while in debug mode, the power domains are not turned off. As a consequence, power measurements while in debug mode are not relevant.
If OFF sleep mode is requested by the system while in debug mode, the core domains are kept on, and the debug modules are kept running to allow the debugger to access internal registers. When exiting the OFF mode upon a reset condition, the core domains are reset except the debug logic, allowing users to keep using their current debug session.
Hot plugging in standby mode is supported except if the power domain PDSW is in retention state.
Cold plugging in OFF mode is supported as long as the reset duration is superior to (Tmin).