22.5.2 Principle of Operation
In Active mode, all clock domains and power domains are active, allowing software execution and peripheral operation. The PM Sleep Mode Controller allows to save power by choosing between different sleep modes depending on application requirements, see Sleep Mode Controller.
The PM Performance Level Controller allows to optimize either for low power consumption or high performance.
The PM Power Domain Controller allows to reduce the power consumption in standby mode even further.