46.7.14 Data Buffer DAC1
Note: This register is write-synchronized:
SYNCBUSY.DATABUF1 must be checked to ensure the DATABUF1 register synchronization is
complete.
| Name: | DATABUF1 |
| Offset: | 0x16 |
| Reset: | 0x0000 |
| Property: | Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DATABUF[15:8] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATABUF[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – DATABUF[15:0] DAC1 Data Buffer
DATABUF1 contains the value to be transferred into DATA1 when a START1 event occurs.