19.7.6 32.768 kHz External Crystal Oscillator (XOSC32K) Control
| Name: | XOSC32K |
| Offset: | 0x14 |
| Reset: | 0x00000080 |
| Property: | PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WRTLOCK | STARTUP[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ONDEMAND | RUNSTDBY | EN1K | EN32K | XTALEN | ENABLE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 0 | 0 | 0 | 0 | 0 |
Bit 12 – WRTLOCK Write Lock
This bit locks the XOSC32K register for future writes, effectively freezing the XOSC32K configuration.
| Value | Description |
|---|---|
| 0 | The XOSC32K configuration is not locked. |
| 1 | The XOSC32K configuration is locked. |
Bits 10:8 – STARTUP[2:0] Oscillator Start-Up Time
This bit field selects the XOSC32K crystal oscillator stabilization time.
Important: This stabilization
time is for guidance only. A major component of crystal start-up time is based on the
second party crystal MFG parasitics that are outside the scope of this specification.
If this is a major concern, the customer would need to characterize this based on
their design choices.
| Value | Number of OSCULP32K Clock Cycles | Approximate Equivalent Time (2) (s) |
|---|---|---|
| 0x0 | 2048 | 0.06 |
| 0x1 | 4096 | 0.13 |
| 0x2 | 16384 | 0.5 |
| 0x3 | 32768 | 1 |
| 0x4 | 65536 | 2 |
| 0x5 | 131072 | 4 |
| 0x6 | 262144 | 8 |
| 0x7 | Reserved | - |
Note:
- The OSCULP32K oscillator is used to clock the start-up counter.
- Actual Start-Up time is the number of selected OSCULP32K cycles + 3 XOSC32K cycles.
Bit 7 – ONDEMAND On Demand Control
This bit controls how the XOSC32K behaves when a peripheral clock request is detected. For details, refer to Table 19-3.
Bit 6 – RUNSTDBY Run in Standby
This bit controls how the XOSC32K behaves during standby sleep mode. For details, refer to Table 19-3.
Bit 4 – EN1K 1024 Hz Output Enable
| Value | Description |
|---|---|
| 0 | The 1024 Hz output is disabled. |
| 1 | The 1024 Hz output is enabled. |
Bit 3 – EN32K 32.768 kHz Output Enable
| Value | Description |
|---|---|
| 0 | The 32.768 kHz output is disabled. |
| 1 | The 32.768 kHz output is enabled. |
Bit 2 – XTALEN Crystal Oscillator Enable
| Value | Description |
|---|---|
| 0 | External clock connected on XIN32. XOUT32 can be used as general-purpose I/O. |
| 1 | Crystal connected to XIN32/XOUT32. |
Bit 1 – ENABLE Oscillator Enable
| Value | Description |
|---|---|
| 0 | The oscillator is disabled. |
| 1 | The oscillator is enabled. |