47.6.11 Reference Buffer (REFBUF)

The OPAMP has an internal reference voltage (REFBUF) which can be selected on each OPAMP (OPAMPCTRLx).

The RESCTRL.REFBUFLEVEL bit field allows to select the voltage level of this internal reference.