38.11.4 Host Status Bank
| Name: | STATUS_BK |
| Offset: | 0x0A |
| Reset: | - |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERRORFLOW | CRCERR | ||||||||
| Access | R/W | R/W | |||||||
| Reset | x | x |
Bit 1 – ERRORFLOW Error Flow Status
This bit defines the Error Flow Status.
This bit is set when a Error Flow has been detected during transfer from/towards this bank.
For IN transfer, a NAK handshake has been received. For OUT transfer, a NAK handshake has been received. For Isochronous IN transfer, an overrun condition has occurred. For Isochronous OUT transfer, an underflow condition has occurred.
| Value | Description |
|---|---|
| 0 | No Error Flow detected. |
| 1 | A Error Flow has been detected. |
Bit 0 – CRCERR CRC Error
This bit defines the CRC Error Status.
This bit is set when a CRC error has been detected in an isochronous IN endpoint bank.
| Value | Description |
|---|---|
| 0 | No CRC Error. |
| 1 | CRC Error detected. |