39.6.2.7 Double Buffering
The Compare Channels (CCx) registers, and the Period (PER) register are double buffered. Each buffer register has a buffer valid bit (CCBUFVx or PERBUFV) in the STATUS register, which indicates that the buffer register contains a new valid value that can be copied into the corresponding register. As long as the respective buffer valid status flag (PERBUFV or CCBUFVx) are set to '1', related syncbusy bits are set (SYNCBUSY.PER or SYNCBUSY.CCx), a write to the respective PER/PERBUF or CCx/CCBUFx registers will generate a PAC error, and access to the respective PER or CCx register is invalid.
Both the registers (PER/CCx) and corresponding buffer registers (PERBUF/CCBUFx) are available in the I/O register map, and the double buffering feature is not mandatory. The double buffering is disabled by writing a '1' to CTRLBSET.LUPD.
Changing the Period
The counter period can be changed by writing a new TOP value to the Period register (PER or CC0, depending on the waveform generation mode). Any period update on registers (PER or CCx) is effective after the synchronization delay.
A counter wraparound can occur in any operation mode when up-counting without buffering, see Figure 39-8.
COUNT and TOP are continuously compared, so when a new TOP value that is lower than current COUNT is written to TOP, COUNT will wrap before a compare match.
When double buffering is used, the buffer can be written at any time and the counter will still maintain correct operation. The period register is always updated on the update condition, as shown in Figure 39-10. This prevents wraparound and the generation of odd waveforms.