29.5.14.6 Data Flash Scrambling
When Data Flash scrambling is enabled (SECCTRL.DSCEN = 1), address and data in the secure portion of the Data Flash are scrambled when written, and de-scrambled when read.
The NVMCTRL automatically manage both scrambling and differential data storage if the
tamper row resides in the secure Data Flash area and both are enabled ( SECCTRL.DSCEN = 1
and SECCTRL.SILACC = 1).
Note: In this case, scrambling is started followed by silent
access on writes and the reverse on reads.