29.6 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
Important: (PIC32CM LS00 only)
The peripheral register map is automatically duplicated in a Secure and Non-Secure alias:
- The Non-Secure alias is at the peripheral base address
- The Secure alias is located at the peripheral base address + 0x1000
Refer to Mix-Secure Peripherals for more information on register access rights.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 15:8 | CMDEX[7:0] | |||||||
| 7:0 | CMD[6:0] | |||||||||
0x02 ... 0x03 | Reserved | |||||||||
| 0x04 | CTRLB | 31:24 | ||||||||
| 23:16 | Reserved | CACHEDIS | READMODE[1:0] | |||||||
| 15:8 | FWUP | SLEEPPRM[1:0] | ||||||||
| 7:0 | Reserved | RWS[3:0] | Reserved | |||||||
| 0x08 | CTRLC | 7:0 | MANW | |||||||
0x09 | Reserved | |||||||||
| 0x0A | EVCTRL | 7:0 | AUTOWINV | AUTOWEI | ||||||
0x0B | Reserved | |||||||||
| 0x0C | INTENCLR | 7:0 | NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||
0x0D ... 0x0F | Reserved | |||||||||
| 0x10 | INTENSET | 7:0 | NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||
0x11 ... 0x13 | Reserved | |||||||||
| 0x14 | INTFLAG | 7:0 | NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||
0x15 ... 0x17 | Reserved | |||||||||
| 0x18 | STATUS | 15:8 | Reserved | |||||||
| 7:0 | DALFUSE[1:0] | READY | LOAD | PRM | ||||||
0x1A ... 0x1B | Reserved | |||||||||
| 0x1C | ADDR | 31:24 | ||||||||
| 23:16 | ARRAY[1:0] | |||||||||
| 15:8 | AOFFSET[15:8] | |||||||||
| 7:0 | AOFFSET[7:0] | |||||||||
| 0x20 | SULCK | 15:8 | SLKEY[7:0] | |||||||
| 7:0 | DS | AS | BS | |||||||
| 0x22 | NSULCK | 15:8 | NSLKEY[7:0] | |||||||
| 7:0 | DNS | ANS | ||||||||
| 0x24 | PARAM | 31:24 | DFLASHP[11:4] | |||||||
| 23:16 | DFLASHP[3:0] | PSZ[2:0] | ||||||||
| 15:8 | FLASHP[15:8] | |||||||||
| 7:0 | FLASHP[7:0] | |||||||||
0x28 ... 0x2F | Reserved | |||||||||
| 0x30 | DSCC | 31:24 | DSCKEY[29:24] | |||||||
| 23:16 | DSCKEY[23:16] | |||||||||
| 15:8 | DSCKEY[15:8] | |||||||||
| 7:0 | DSCKEY[7:0] | |||||||||
| 0x34 | SECCTRL | 31:24 | KEY[7:0] | |||||||
| 23:16 | ||||||||||
| 15:8 | TEROW[2:0] | |||||||||
| 7:0 | DXN | DALUN | SCFGWEN | DSCEN | SILACC | TAMPEEN | ||||
| 0x38 | SCFGB | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | BCWEN | BCREN | ||||||||
| 0x3C | SCFGAD | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | URWEN | |||||||||
| 0x40 | NONSEC | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | WRITE | |||||||||
| 0x44 | NSCHK | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | WRITE | |||||||||