3.6.25 MPDDRC Monitor Information Port x Register (NB_TRANSFERS)

Name: MPDDRC_MINFOx (NB_TRANSFERS)
Offset: 0x84 + x*0x04 [x=0..6]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 Px_NB_TRANSFERS[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 Px_NB_TRANSFERS[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 Px_NB_TRANSFERS[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 Px_NB_TRANSFERS[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – Px_NB_TRANSFERS[31:0] Number of Transfers on Port x

Can be read if the INFO field is set to 1.

Reports the number of transfers performed within an interval (ADDR_HIGH_PORT and ADDR_LOW_PORT) when the port is used.