3.6.29 MPDDRC Monitor Information Port x Register (TOTAL_CYCLE_COUNT)

Name: MPDDRC_MINFOx (TOTAL_CYCLE_COUNT)
Offset: 0x84 + x*0x04 [x=0..6]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 TOTAL_CYCLE_COUNT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TOTAL_CYCLE_COUNT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TOTAL_CYCLE_COUNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TOTAL_CYCLE_COUNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – TOTAL_CYCLE_COUNT[31:0] Total Cycle Count

Can be read if the INFO field is set to 6.

This field reports the total number of cycles from monitor launch to monitor halt.