1.8.1 Package
SAM9X7 Series devices are available in the following packages.
Package Name | Ball Count | Ball Pitch | Package Size |
---|---|---|---|
TFBGA240 | 240 | 0.65 mm | 11 x 11 x 1.217 mm |
TFBGA256 | 256 | 0.5 mm | 9 x 9 x 1.2 mm |
For further details, refer to Mechanical Characteristics.