10.1.6.4.1 FLEXCOM SPI Timings

Timings are provided in the following conditions:
  • 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 0
  • 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 0
Table 10-26. FLEXCOM SPI Timings
SymbolParameterConditionsMinMaxUnit
Host Mode
fSPCKSPCK operating frequency44MHz
tSPCKSPCK period22.5ns
SPI0MISO setup time before SPCK rises/falls16.5ns
SPI1MISO hold time after SPCK rises/falls0.0ns
SPI2SPCK rising to MOSI delay-4.54.5ns
SPI3MISO setup time before SPCK rises/falls16.5ns
SPI4MISO hold time after SPCK rises/falls0.0ns
SPI5SPCK falling to MOSI delay-4.54.5ns
Client Mode
fSPCKSPCK operating frequency25MHz
tSPCKSPCK period40.0ns
SPI6SPCK falling to MISO delay4.016.0ns
SPI7MOSI setup time before SPCK rises/falls2.0ns
SPI8MOSI hold time after SPCK rises/falls2.0ns
SPI9SPCK rising to MISO delay4.016.0ns
SPI10MOSI setup time before SPCK rises/falls2.0ns
SPI11MOSI hold time after SPCK rises/falls2.0ns
SPI12NPCS setup to SPCK rising42.0ns
SPI13NPCS hold after SPCK rises/falls42.0ns
SPI14NPCS setup to SPCK falling42.0ns
SPI15NPCS hold after SPCK rises/falls42.0ns
SPI16NPCS falling to MISO valid42.0ns