1.10.3 Safety and IEC 60730 Features

Table 1-4. Safety and IEC 60730 Features
PeripheralComponentFault/Error/FeatureRequirements

for Class B

IEC 60730(1)

General

Safety

PMCClockMCK frequency monitor

- MCK out-of-range operation

X
32.768 kHz crystal oscillator frequency monitor

- Abnormal frequency deviation

XX
Main crystal oscillator failure detector

- Crystal failure detection

XX
System Controller AllSafety critical peripherals and/or counters are fed by the always-on slow RC oscillator

- WDT, RSTC, start-up counters, timeout counters, etc.

X
PIOCI/O linesDigital I/O

- Plausibility check

X
ADCCAnalog I/O and ADC converter

- Plausibility check

X
NAND Flash Controller ECCMemoryNon-volatile memory

- Multiple error detection (2 to 24)

X
WDT,

RSTC

WatchdogWatchdog is driven by an internal always on clock

- Program counter stuck at faults

XX
Watchdog configuration can be locked until the next reset

- Errant writes (programming errors, errors introduced by system or hardware failures)

X
Watchdog overflow generates a system resetXX
Arm926EJ-S MMUMemory Management UnitArm926EJ-S Memory Management UnitX
MATRIX, AIC, RTC, RTT, RSTC, SHDWC, SDRAM, PMC, PIOC, MPDDRC, SMC, CLASSD, SSC, FLEXCOM, QSPI, TC, I2SMCC, ADCPeripheralsConfiguration, Interrupt Enable/Disable, Control registers can be independently write-protected

- Errant writes (programming errors, errors introduced by system or hardware failures)

X
AES, TDES, SHA, PIT64B, TC, MPDDRCPeripheralsEmbedded integrity checker with reports in status registersX
Note:
  1. Class B IEC 60730 Requirements. Annex H - Table H.1 (H.11.12.7 in Edition 3).