5.4.4.5.3.1 WFE_WD0
| Name: | WFE_WD0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| OPCODE[3:0] | |||||||||
| Access | |||||||||
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WFEMODE[1:0] | |||||||||
| Access | |||||||||
| Reset | |||||||||
Bits 31:28 – OPCODE[3:0] Instruction Code
Bits 1:0 – WFEMODE[1:0] Wait For Event Mode
| Value | Description |
|---|---|
| 0 | Resume from WFE state when detecting any edge on event signal |
| 1 | Resume from WFE state when detecting rising edge on event signal |
| 2 | Resume from WFE state when detecting falling edge on event signal |