5.8.6.5 MIPI Interface Mapping
When operating with a MIPI interface, the CSI2DC maps the pixel content on the input data bus according to the data format. Refer to the Functional Description in the section “CSI-2 Demultiplexer Controller (CSI2DC)”.
When operating with a MIPI interface, the CSI2DC maps the pixel content on the input data bus according to the data format. Refer to the Functional Description in the section “CSI-2 Demultiplexer Controller (CSI2DC)”.