8.4.5.4 Direct Memory Access Controller (DMAC)
The QSPI can be used in conjunction with the system-wide Direct Memory Access Controller (DMAC) in order to reduce processor overhead. For a full description of the DMAC, refer to the section “DMA Controller (XDMAC)”.