3.4.6 Register Summary
Note: The blocks of registers listed below are
instanced 8 times in the user interface:
- PMECC_ECCx[x=0..10]
- PMECC_REMx[x=0..11]
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | PMECC_CFG | 31:24 | ||||||||
| 23:16 | AUTO | SPAREEN | ||||||||
| 15:8 | NANDWR | PAGESIZE[1:0] | ||||||||
| 7:0 | SECTORSZ | BCH_ERR[2:0] | ||||||||
| 0x04 | PMECC_SAREA | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | SPARESIZE[8] | |||||||||
| 7:0 | SPARESIZE[7:0] | |||||||||
| 0x08 | PMECC_SADDR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | STARTADDR[8] | |||||||||
| 7:0 | STARTADDR[7:0] | |||||||||
| 0x0C | PMECC_EADDR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ENDADDR[8] | |||||||||
| 7:0 | ENDADDR[7:0] | |||||||||
| 0x10 | PMECC_CLK | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CLKCTRL[2:0] | |||||||||
| 0x14 | PMECC_CTRL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | DISABLE | ENABLE | USER | DATA | RST | |||||
| 0x18 | PMECC_SR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ENABLE | BUSY | ||||||||
| 0x1C | PMECC_IER | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ERRIE | |||||||||
| 0x20 | PMECC_IDR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ERRID | |||||||||
| 0x24 | PMECC_IMR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ERRIM | |||||||||
| 0x28 | PMECC_ISR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ERRIS[7:0] | |||||||||
0x2C ... 0x3F | Reserved | |||||||||
| 0x40 | PMECC_ECC0 | 31:24 | ECC[31:24] | |||||||
| 23:16 | ECC[23:16] | |||||||||
| 15:8 | ECC[15:8] | |||||||||
| 7:0 | ECC[7:0] | |||||||||
| ... | ||||||||||
| 0x68 | PMECC_ECC10 | 31:24 | ECC[31:24] | |||||||
| 23:16 | ECC[23:16] | |||||||||
| 15:8 | ECC[15:8] | |||||||||
| 7:0 | ECC[7:0] | |||||||||
0x6C ... 0x023F | Reserved | |||||||||
| 0x0240 | PMECC_REM0 | 31:24 | REM2NP3[13:8] | |||||||
| 23:16 | REM2NP3[7:0] | |||||||||
| 15:8 | REM2NP1[13:8] | |||||||||
| 7:0 | REM2NP1[7:0] | |||||||||
| ... | ||||||||||
| 0x026C | PMECC_REM11 | 31:24 | REM2NP3[13:8] | |||||||
| 23:16 | REM2NP3[7:0] | |||||||||
| 15:8 | REM2NP1[13:8] | |||||||||
| 7:0 | REM2NP1[7:0] | |||||||||