3.4.6.3 PMECC Start Address Register

Name: PMECC_SADDR
Offset: 0x008
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        STARTADDR[8] 
Access R/W 
Reset 0 
Bit 76543210 
 STARTADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 8:0 – STARTADDR[8:0] ECC Area Start Address (byte oriented address)

This field indicates the first byte address of the ECC area. Location 0 matches the first byte of the spare area.