3.4.6.2 PMECC Spare Area Size Register

Name: PMECC_SAREA
Offset: 0x004
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        SPARESIZE[8] 
Access R/W 
Reset 0 
Bit 76543210 
 SPARESIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 8:0 – SPARESIZE[8:0] Spare Area Size

The spare area size is equal to (SPARESIZE+1) bytes.