8.1.4.1.1 QSPI Features
The QSPI Core peripheral is fed with the peripheral clock, or QSPI GCLK. QSPI GCLK is a 2x clock that must be programmed to twice the QSCK frequency target.
The QSPI Core peripheral is fed with the peripheral clock, or QSPI GCLK. QSPI GCLK is a 2x clock that must be programmed to twice the QSCK frequency target.