Figure 5-72. Raw Bayer Sensor without Embedded
Image Processor Figure 5-73. MIPI CSI2 Serial LinkFigure 5-74. Raw Bayer Sensor with Embedded Image
ProcessorFigure 5-75. BT656 Video Interface SensorFigure 5-76. Sensor with JPEG OutputFigure 5-77. Serial CMOS Sensor with External
Parallel Bridge
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.