2.5.2.3.1 Secure Boot Mode Enable
Name: SEC_BOOT_MODE_EN
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SECURE_BOOT_MODE_ENABLE | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SECURE_BOOT_MODE_ENABLE | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SECURE_BOOT_MODE_ENABLE | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SECURE_BOOT_MODE_ENABLE | |||||||||
SECURE_BOOT_MODE_ENABLE
0: Secure Boot mode is disabled.
Different from 0: Secure Boot mode is enabled.