3.1.2.2 Supported Memories on MPDDRC Interface
The MPDDRC supports the following memories:
- DDR-SDRAM with four or eight internal banks (DDR2-SDRAM or DDR3(L)-SDRAM)
- DDR-SDRAM with 16-bit data path for system-oriented word access
- 2K, 4K, 8K, 16K row address memory parts