3.1.2.3 Supported Memories on Static Memories and NAND Flash Interfaces
The SMC supports:
- Asynchronous SRAM-like memories and parallel peripherals
- 8- or 16-bit data bus
The NFC supports:
- 8-bit NAND Flash (SLC)
- 24-bit Programmable Multi-bit Error Correcting Code (PMECC) with dedicated databus NANDDAT0-NANDDAT7