3.1.2.1 External Bus Interface
The External Bus Interface (EBI) is an interface that features:
- Three external memory controllers:
- a 16-bit Static Memory Controller (SMC)
- a NAND Flash Controller (NFC)
- a Multi-Port DDR-SDRAM Controller (MPDDRC) supporting 16-bit DDR3(L)/DDR2
- 8- or 16-bit data bus
- Up to 23-bit address bus
- Up to three chip selects with configurable assignment:
- Static Memory Controller on NCS0, NCS1, NCS2
- MPDDRC or Static Memory Controller on NCS1
- Optional NAND Flash support on NCS2
The drive levels are configured in the EBI I/O Drive Configuration register (SFR_CCFG_EBICSA.EBI_DRIVE) in Special Function Registers (SFR). At reset, the selected drive is low. The user must make sure to program the correct drive. Refer to Electrical Characteristics.