7.6.5.5.14 Test PUF Operation
With the Test PUF operation, diagnostics about the PUF quality are collected and presented in a PUF score. When the operation is successful, the result is read in PUF_PSR. Details about PUF diagnostics can be found in PUF Diagnostics.
Note: The Test PUF operation collects the same diagnostic information as the Enroll operation.