Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
1
Overview
1.8
Package and Pinout
1.8.2
Pinout
Introduction
Reference Document
1
Overview
1.1
Features
1.2
Ordering Information
1.3
Product Identification System
1.4
Marking
1.5
Configuration Summary
1.6
Block Diagram
1.7
Signal Description
1.8
Package and Pinout
1.8.1
Package
1.8.2
Pinout
1.8.2.1
BGA240 Pinout
1.8.2.2
BGA256 Pinout
1.8.2.3
Pin Description
1.9
Microchip Recommended Power Management Solutions
1.10
Safety and Security Features
1.11
Memory Mapping
1.12
Peripheral Identifiers
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
1.8.2 Pinout