Jump to main content
3.3.2 Embedded Characteristics
- 3 Chip Selects Available
- 8-Mbyte Address Space
per Chip Select
- 8- or 16-bit Data Bus
- Word, Halfword, Byte Transfers
- Byte Write or Byte Select Lines
- Programmable Setup, Pulse And Hold Time for Read Signals per Chip Select
- Programmable Setup, Pulse And Hold Time for Write Signals per Chip Select
- Programmable Data Float Time per Chip Select
- External Wait Request
- Automatic Switch to Slow Clock Mode
- Asynchronous Read in Page Mode Supported: Page Size Ranges from 4 to 32 Bytes
- Functional Safety - Protection, Monitors and Reports:
- Register Write Protection
- Abnormal Software Access and Sequencer Integrity Error Reports