3.3.20 Register Summary
The SMC is programmed using the registers listed below. For each chip select, a set of four registers is used to program the parameters of the external device connected on it. The number of SMC_SETUP, SMC_PULSE, SMC_CYCLE and SMC_MODE registers depends on the number of chip selects. Sixteen bytes (0x10) are required per chip select.
Note: The user must confirm the SMC configuration by writing any one of the SMC_MODE
registers.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | SMC_SETUP0 | 31:24 | NCS_RD_SETUP[5:0] | |||||||
| 23:16 | NRD_SETUP[5:0] | |||||||||
| 15:8 | NCS_WR_SETUP[5:0] | |||||||||
| 7:0 | NWE_SETUP[5:0] | |||||||||
| 0x04 | SMC_PULSE0 | 31:24 | NCS_RD_PULSE[6:0] | |||||||
| 23:16 | NRD_PULSE[6:0] | |||||||||
| 15:8 | NCS_WR_PULSE[6:0] | |||||||||
| 7:0 | NWE_PULSE[6:0] | |||||||||
| 0x08 | SMC_CYCLE0 | 31:24 | NRD_CYCLE[8] | |||||||
| 23:16 | NRD_CYCLE[7:0] | |||||||||
| 15:8 | NWE_CYCLE[8] | |||||||||
| 7:0 | NWE_CYCLE[7:0] | |||||||||
| 0x0C | SMC_MODE0 | 31:24 | PS[1:0] | PMEN | ||||||
| 23:16 | TDF_MODE | TDF_CYCLES[3:0] | ||||||||
| 15:8 | DBW[1:0] | BAT | ||||||||
| 7:0 | EXNW_MODE[1:0] | WRITE_MODE | READ_MODE | |||||||
| 0x10 | SMC_SETUP1 | 31:24 | NCS_RD_SETUP[5:0] | |||||||
| 23:16 | NRD_SETUP[5:0] | |||||||||
| 15:8 | NCS_WR_SETUP[5:0] | |||||||||
| 7:0 | NWE_SETUP[5:0] | |||||||||
| 0x14 | SMC_PULSE1 | 31:24 | NCS_RD_PULSE[6:0] | |||||||
| 23:16 | NRD_PULSE[6:0] | |||||||||
| 15:8 | NCS_WR_PULSE[6:0] | |||||||||
| 7:0 | NWE_PULSE[6:0] | |||||||||
| 0x18 | SMC_CYCLE1 | 31:24 | NRD_CYCLE[8] | |||||||
| 23:16 | NRD_CYCLE[7:0] | |||||||||
| 15:8 | NWE_CYCLE[8] | |||||||||
| 7:0 | NWE_CYCLE[7:0] | |||||||||
| 0x1C | SMC_MODE1 | 31:24 | PS[1:0] | PMEN | ||||||
| 23:16 | TDF_MODE | TDF_CYCLES[3:0] | ||||||||
| 15:8 | DBW[1:0] | BAT | ||||||||
| 7:0 | EXNW_MODE[1:0] | WRITE_MODE | READ_MODE | |||||||
| 0x20 | SMC_SETUP2 | 31:24 | NCS_RD_SETUP[5:0] | |||||||
| 23:16 | NRD_SETUP[5:0] | |||||||||
| 15:8 | NCS_WR_SETUP[5:0] | |||||||||
| 7:0 | NWE_SETUP[5:0] | |||||||||
| 0x24 | SMC_PULSE2 | 31:24 | NCS_RD_PULSE[6:0] | |||||||
| 23:16 | NRD_PULSE[6:0] | |||||||||
| 15:8 | NCS_WR_PULSE[6:0] | |||||||||
| 7:0 | NWE_PULSE[6:0] | |||||||||
| 0x28 | SMC_CYCLE2 | 31:24 | NRD_CYCLE[8] | |||||||
| 23:16 | NRD_CYCLE[7:0] | |||||||||
| 15:8 | NWE_CYCLE[8] | |||||||||
| 7:0 | NWE_CYCLE[7:0] | |||||||||
| 0x2C | SMC_MODE2 | 31:24 | PS[1:0] | PMEN | ||||||
| 23:16 | TDF_MODE | TDF_CYCLES[3:0] | ||||||||
| 15:8 | DBW[1:0] | BAT | ||||||||
| 7:0 | EXNW_MODE[1:0] | WRITE_MODE | READ_MODE | |||||||
0x30 ... 0x7F | Reserved | |||||||||
| 0x80 | SMC_OCMS | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | CS2xSE | CS1xSE | CS0xSE | |||||||
| 7:0 | TAMPCLR | SMSE | ||||||||
| 0x84 | SMC_KEY1 | 31:24 | KEY1[31:24] | |||||||
| 23:16 | KEY1[23:16] | |||||||||
| 15:8 | KEY1[15:8] | |||||||||
| 7:0 | KEY1[7:0] | |||||||||
| 0x88 | SMC_KEY2 | 31:24 | KEY2[31:24] | |||||||
| 23:16 | KEY2[23:16] | |||||||||
| 15:8 | KEY2[15:8] | |||||||||
| 7:0 | KEY2[7:0] | |||||||||
0x8C ... 0x8F | Reserved | |||||||||
| 0x90 | SMC_SRIER | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SRIE | |||||||||
0x94 ... 0xE3 | Reserved | |||||||||
| 0xE4 | SMC_WPMR | 31:24 | WPKEY[23:16] | |||||||
| 23:16 | WPKEY[15:8] | |||||||||
| 15:8 | WPKEY[7:0] | |||||||||
| 7:0 | WPEN | |||||||||
| 0xE8 | SMC_WPSR | 31:24 | SWETYP[1:0] | |||||||
| 23:16 | WPVSRC[15:8] | |||||||||
| 15:8 | WPVSRC[7:0] | |||||||||
| 7:0 | SWE | SEQE | WPVS | |||||||