5.4.4.6.3 BLEND Instruction
The instruction length is 6 words.
| Word Identifier | Description | Surface Register |
|---|---|---|
| BLEND_WD0 | The Instruction header | Not applicable |
| BLEND_WD1 | The width and height of the destination area (Cf) | Surface 0 registers |
| BLEND_WD2 | The x and y offsets of the destination area (Cf) | Surface 0 registers |
| BLEND_WD3 | The x and y offsets of source 0 (Cd) | Surface 1 registers |
| BLEND_WD4 | The x and y offsets of source 1 (Cs) | Surface 2 registers |
| BLEND_WD5 | This register configures the blending functions and factors | Not applicable |