4.14.7 SFR Light Sleep Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode register.

The following configuration values are valid for all listed LSx bit names of this register:

0: Disables Light Sleep mode.

1: Enables Light Sleep mode.

Name: SFR_LS
Offset: 0xA0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        MEM_POWER_GATING_ULP1_EN 
Access R/W 
Reset 0 
Bit 15141312111098 
   LS13LS12LS11LS10LS9LS8 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 LS7LS6LS5LS4LS3LS2LS1LS0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 16 – MEM_POWER_GATING_ULP1_EN Light Sleep Value for ULP1 Power-Gated Memories

The memory power gating can be automatically enabled when entering ULP1 Low-power mode. Refer to the section “Electrical Characteristics”.

ValueDescription
0 Light Sleep mode is not activated by the MEM_POWER_GATING_ULP1 output signal from the PMC.
1 Light Sleep mode is activated when the MEM_POWER_GATING_ULP1 output signal from the PMC is activated.

Bit 13 – LS13 Light Sleep Value (GMAC)

Bit 12 – LS12 Light Sleep Value (DSI)

Bit 11 – LS11 Light Sleep Value (ISC)

Bit 10 – LS10 Light Sleep Value (CSI2DC)

Bit 9 – LS9 Light Sleep Value (ARM926)

Bit 8 – LS8 Light Sleep Value (ROM + OTPC)

Bit 7 – LS7 Light Sleep Value (FLEXRAM1 (OTPC))

Bit 6 – LS6 Light Sleep Value (FLEXRAM0)

Bit 5 – LS5 Light Sleep Value (UHPHS)

Bit 4 – LS4 Light Sleep Value (XDMAC)

Bit 3 – LS3 Light Sleep Value (UDPHS)

Bit 2 – LS2 Light Sleep Value (SDMMC)

Bit 1 – LS1 Light Sleep Value (LCDC)

Bit 0 – LS0 Light Sleep Value (GFX2D)