4.14.4 UTMI High-Speed Trimming Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode register.

Name: SFR_UTMIHSTRIM
Offset: 0x34
Reset: 0x00044433
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      SLOPE2[2:0] 
Access R/WR/WR/W 
Reset 100 
Bit 15141312111098 
  SLOPE1[2:0] SLOPE0[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 76543210 
          
Access  
Reset  

Bits 8:10, 12:14, 16:18 – SLOPEx UTMI HS PORTx Transceiver Slope Trimming

Adjusts HS transceiver output slope for PORTx.

These bits are duplicated for each port because the HS slope depends on the PCB line length. Short lines appear as lumped capacitances and exhibit a slower rise/fall time, while longer lines appear as transmission lines with sharper edges.

ValueName
0 Faster
1 –
2 –
3 –
4 Default
5 –
6 –
7 Slower