4.14.16 FLEXRAMS Clock Gating Disable Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode register.

Name: SFR_FLEXRAMS_CLKG_DIS
Offset: 0x220
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       FLEX1_CLKG_DISFLEX0_CLKG_DIS 
Access R/WR/W 
Reset 00 

Bit 1 – FLEX1_CLKG_DIS Clock Gating Disable for FLEXRAM1

ValueDescription
0 Clock Gating is enabled.
1 Clock Gating is disabled.

Bit 0 – FLEX0_CLKG_DIS Clock Gating Disable for FLEXRAM0

ValueDescription
0 Clock Gating is enabled.
1 Clock Gating is disabled.