4.14.17 ISS Configuration Register This register can only be written if the WPEN bit is cleared in the Write Protection Mode register. Name: SFR_ISS_CFGOffset: 0x240Reset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 MODE Access R/W Reset 0 Bit 0 – MODE DSI/CSI Selection ValueNameDescription 0 CSI CSI mode 1 DSI DSI mode
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 MODE Access R/W Reset 0